Schneider-Electric
 
NSYAMPA3429TB picture- scope
NSYAMPA3429TB
Insulating mounting plate, thickness 3 mm, For boxes of H325WL275 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Back studs
Mounting plate description Insulating
Range compatibility Thalassa Thalassa TBS
Thalassa Thalassa TBP
Device composition 1 mounting plate
Material Polyester
Colour Grey
Complementary
Fixing mode By screws - screw type M4 self tapping - on back studs location
Height Nominal: 341 mm
Real: 265 mm
Width Real: 315 mm
Nominal: 291 mm
Thickness 3 mm
Net weight 0.34 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 26.0 cm
Package 1 Length 32.0 cm
Package 1 Weight 340.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months