Schneider-Electric
 
NSYAMPM3429TB picture- scope
NSYAMPM3429TB
Mounting plate in galvanized steel, thickness 1.5 mm For boxes of H325W275 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Back studs
Mounting plate description Plain
Range compatibility Thalassa Thalassa TBS
Thalassa Thalassa TBP
Device composition 1 mounting plate
Material Galvanised steel
Complementary
Fixing mode By screws - screw type M4 self tapping - on back studs location
Height Nominal: 341 mm
Real: 265 mm
Width Real: 315 mm
Nominal: 291 mm
Thickness 1.5 mm
Net weight 0.34 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 26.500 cm
Package 1 Length 31.500 cm
Package 1 Weight 999.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 4.000 cm
Package 2 Width 28.400 cm
Package 2 Length 33.500 cm
Package 2 Weight 9.990 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 480
Package 3 Height 34.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 487.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months