Schneider-Electric
 
NSYAMRD11357TB picture- scope
NSYAMRD11357TB
Symmetrical DIN rail, H35xD7.5 mm Length: 97 mm, for boxes of 105 mm (Internal)
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Rail
Device application Multi-purpose
For enclosure nominal dimensions -
Quantity per package Set of 10
Complementary
Type of rail Symmetrical DIN
Range compatibility Thalassa Thalassa TBS
Thalassa Thalassa TBP
Device composition 1 rail
Material Steel
Surface finish Zinc coated
Length Real: 97 mm
Internal box height or width: 105 mm
Height 35 mm
Width 7.5 mm
Thickness 1 mm
Net weight 0.032 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.750 cm
Package 1 Width 3.500 cm
Package 1 Length 21.000 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 21.000 cm
Package 2 Width 20.000 cm
Package 2 Length 2.000 cm
Package 2 Weight 351.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 20.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.660 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months