Schneider-Electric
 
NSYAMRD15357SB picture- scope
NSYAMRD15357SB
Symmetrical mounting rail H35D7.5mm - L 150mm for PanelSeT SBM
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Rail
Accessory / separate part category Mounting accessory
Type of rail Symmetrical DIN
Enclosure nominal dimensions -
Mounting support Self-tapping screw
Range compatibility PanelSeT PanelSeT SBM
Device composition 1 rail
Quantity per set Set of 10
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screw - screw type Ø5 mm self-tapping screws - rear of enclosure location
Height 35 mm
Width Nominal: 135 mm
Fixing centers: 114 mm
Depth 7.5 mm
Thickness 1 mm
Net weight 0.045 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.750 cm
Package 1 Width 3.500 cm
Package 1 Length 15.000 cm
Package 1 Weight 45.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 200
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.880 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No