Schneider-Electric
 
NSYAMRD16357TB picture- scope
NSYAMRD16357TB
Symmetrical DIN rail, H35xD7.5 mm Length: 140 mm, for boxes of 150 mm (Internal)
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Rail
Device application Multi-purpose
For enclosure nominal dimensions -
Quantity per package Set of 10
Complementary
Type of rail Symmetrical DIN
Range compatibility Thalassa Thalassa TBS
Thalassa Thalassa TBP
Device composition 1 rail
Material Steel
Surface finish Zinc coated
Length Real: 140 mm
Internal box height or width: 150 mm
Height 35 mm
Width 7.5 mm
Thickness 1 mm
Net weight 0.048 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 4.000 cm
Package 1 Length 14.500 cm
Package 1 Weight 49.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.960 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 2000
Package 3 Height 50.000 cm
Package 3 Width 100.000 cm
Package 3 Length 125.000 cm
Package 3 Weight 105.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months