Schneider-Electric
 
NSYAMRD60357SB picture- scope
NSYAMRD60357SB
Symmetrical DIN rail H35D7.5mm - Length 600mm for PanelSeT SBM
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Rail
Accessory / separate part category Mounting accessory
Type of rail Symmetrical DIN
Enclosure nominal dimensions -
Mounting support Self-tapping screw
Range compatibility PanelSeT PanelSeT SBM
Device composition 1 rail
Quantity per set Set of 10
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screw - screw type Ø5 mm self-tapping screws - rear of enclosure location
Height 35 mm
Width Nominal: 585 mm
Fixing centers: 564 mm
Depth 7.5 mm
Thickness 1 mm
Net weight 0.199 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 3.500 cm
Package 1 Length 59.500 cm
Package 1 Weight 199.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 4.000 cm
Package 2 Width 4.500 cm
Package 2 Length 59.500 cm
Package 2 Weight 1.996 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 200
Package 3 Height 29.000 cm
Package 3 Width 37.500 cm
Package 3 Length 120.000 cm
Package 3 Weight 39.920 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No