|
|
|
NSYAPFWM
kit fixing device to mount steel WM enclosure on plinth.
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Fixing kit
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Mounting support
|
Plinth kit
|
Range compatibility
|
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
|
Device composition
|
Fixing elements
Drilling template
|
Complementary
Fixing mode
|
By fixing element - on corners of plinth location
|
Net weight
|
0.054 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
17.000 cm
|
Package 1 Width
|
11.000 cm
|
Package 1 Length
|
1.500 cm
|
Package 1 Weight
|
54.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
40.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
20.000 cm
|
Package 2 Weight
|
5.848 kg
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
2000
|
Package 3 Height
|
52.000 cm
|
Package 3 Width
|
100.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
131.960 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|