Schneider-Electric
 
NSYAPU19F6CB picture- scope
NSYAPU19F6CB
Actassi - 1U power distribution rail - 6 sockets+circuit breaker 19P UTE
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Power distribution rail
Device application Multi-purpose
Outlet standard description Pin earth
Accessory / separate part category Current distribution accessory
Outlet poles configuration 2P + E with shutters
Quantity per set Set of 1
Colour Aluminium
Complementary
Device composition 1 power rail
Fixing elements
Ground lug position 35° ground lug
Socket number 6
[In] rated current 16 A
[Ue] rated operational voltage 230 V AC
Protection type Overvoltage protection C60N 16 A curve C
Mounting support 19" rack
Upright
Fixing mode By brackets
Direct fixing
Material Polyamide 6 with 30 % fibre glass
Surface finish Anodized
Electrical connection 3 m power cord 3 x 1.5 mm² H05VV-F3G1.5
Number of rack unit 1U
Height 44.45 mm
Width Total: 482.6 mm
Body: 440 mm
Depth 44 mm
Environment
Fire resistance 850 °C
Quality labels UTE
Standards NFC 61-314
IEC 60884
NBN C 61-112-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 10.000 cm
Package 1 Length 51.500 cm
Package 1 Weight 1.246 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 24.920 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months