Schneider-Electric
 
NSYAPU19F7FA picture- scope
NSYAPU19F7FA
Actassi - 1U power distribution rail - 7 sockets+filter 19P UTE
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Power distribution rail
Device application Multi-purpose
Outlet standard description Pin earth
Accessory / separate part category Current distribution accessory
Outlet poles configuration 2P + E with shutters
Quantity per set Set of 1
Colour Aluminium
Complementary
Device composition 1 power rail
Fixing elements
Ground lug position 35° ground lug
Socket number 7
[In] rated current 16 A
[Ue] rated operational voltage 230 V AC
Mounting support Upright
19" rack
Fixing mode Direct fixing
By brackets
Material Polyamide 6 with 30 % fibre glass
Surface finish Anodized
Electrical connection 3 m power cord 3 x 1.5 mm² H05VV-F3G1.5
Number of rack unit 1U
Width 482.6 mm
Depth 44 mm
Environment
Fire resistance 850 °C
Quality labels UTE
Standards NBN C 61-112-1
IEC 60884
NFC 61-314
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 9.0 cm
Package 1 Length 57.0 cm
Package 1 Weight 1.166 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.0 cm
Package 2 Width 37.5 cm
Package 2 Length 120.0 cm
Package 2 Weight 23.32 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months