Schneider-Electric
 
NSYAPU19S6F picture- scope
NSYAPU19S6F
Actassi - 1U power distribution rail - 6 sockets+diff. protection 30mA 19P VDE
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Power distribution rail
Device application Multi-purpose
Outlet standard description Side earth
Accessory / separate part category Current distribution accessory
Outlet poles configuration 2P + E with shutters
Quantity per set Set of 1
Colour Aluminium
Complementary
Device composition 1 power rail
Fixing elements
Ground lug position 35° ground lug
Socket number 6
[In] rated current 16 A
[Ue] rated operational voltage 230 V AC
Protection type Differential protection
Mounting support 19" rack
Upright
Fixing mode By brackets
Direct fixing
Material Polyamide 6 with 30 % fibre glass
Surface finish Anodized
Electrical connection 3 m power cord 3 x 1.5 mm² H05VV-F3G1.5
Number of rack unit 1U
Width 482.6 mm
Depth 76 mm
Environment
Fire resistance 850 °C
Quality labels VDE
Standards DIN 49440
VDE 0620-1
UNE 20315
IEC 60884
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.5 cm
Package 1 Length 50.0 cm
Package 1 Weight 1.02 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 40.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months