Schneider-Electric
 
NSYAPU19S8S picture- scope
NSYAPU19S8S
Actassi - 1U power distribution rail - 8 sockets+switch 19P VDE
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Power distribution rail
Device application Multi-purpose
Outlet standard description Side earth
Accessory / separate part category Current distribution accessory
Outlet poles configuration 2P + E with shutters
Quantity per set Set of 1
Colour Aluminium
Complementary
Device composition 1 power rail
Fixing elements
Ground lug position 35° ground lug
Socket number 8
[In] rated current 16 A
[Ue] rated operational voltage 230 V AC
Control type Green LED switch
Mounting support Upright
19" rack
Fixing mode By brackets
Direct fixing
Material Polyamide 6 with 30 % fibre glass
Surface finish Anodized
Electrical connection 3 m power cord 3 x 1.5 mm² H05VV-F3G1.5
Number of rack unit 1U
Height 44.45 mm
Width Total: 482.6 mm
Body: 440 mm
Depth 76 mm
Environment
Fire resistance 850 °C
Quality labels VDE
Standards IEC 60884
UNE 20315
DIN 49440
VDE 0620-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 9.000 cm
Package 1 Length 52.000 cm
Package 1 Weight 1.035 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 240
Package 2 Height 120.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 262.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months