Schneider-Electric
 
NSYAPU19UK7 picture- scope
NSYAPU19UK7
Actassi - 1U power distribution rail - 7 sockets 19P UK
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Power distribution rail
Device application Multi-purpose
Outlet standard description Displaced earth
Accessory / separate part category Current distribution accessory
Outlet poles configuration 2P + E with shutters
Quantity per set Set of 1
Colour Aluminium
Complementary
Device composition 1 power rail
Fixing elements
Ground lug position 90° ground lug
Socket number 7
[In] rated current 13 A
[Ue] rated operational voltage 240 V AC
Mounting support Upright
19" rack
Fixing mode By brackets
Direct fixing
Material Polyamide 6 with 30 % fibre glass
Surface finish Anodized
Electrical connection 3 m power cord 3 x 1.5 mm² H05VV-F3G1.5
Number of rack unit 1U
Width 482.6 mm
Depth 44 mm
Environment
IP degree of protection IP20 conforming to IEC 60529
Fire resistance 850 °C
Quality labels UK
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 1.136 kg
Unit Type of Package 2 P12
Number of Units in Package 2 360
Package 2 Height 178.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 422.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations