Schneider-Electric
 
NSYAPUBV picture- scope
NSYAPUBV
Actassi - 2 fixing brackets for the vertical mounting of distribution rails
Schneider Electric
Characteristics
Main
Range of product Actassi
Accessory / separate part type Fixing bracket
Device application Multi-purpose
Complementary
Mounting location Upright
Rail
Product destination Distribution rail
Device composition Fixing elements
2 bracket
Material Treated steel
Fixing mode By fixing element - end of the rail location
Thickness 1 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 0.500 cm
Package 1 Length 8.000 cm
Package 1 Weight 40.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months