Schneider-Electric
 
NSYAPUF12CB picture- scope
NSYAPUF12CB
Actassi - vertical power distribution rail - 12 sockets+circuit breaker UTE
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Power distribution rail
Device application Multi-purpose
Outlet standard description Pin earth
Accessory / separate part category Current distribution accessory
Outlet poles configuration 2P + E with shutters
Quantity per set Set of 1
Colour Aluminium
Complementary
Device composition 1 power rail
Fixing elements
Ground lug position 35° ground lug
Socket number 12
[In] rated current 16 A
[Ue] rated operational voltage 230 V AC
Protection type Overvoltage protection C60N 16 A curve C
Mounting support Upright
Fixing mode By brackets
Material Polyamide 6 with 30 % fibre glass
Surface finish Anodized
Electrical connection 3 m power cord 3 x 1.5 mm² H05VV-F3G1.5
Width 1232 mm
Depth 76 mm
Environment
Fire resistance 850 °C
Quality labels UTE
Standards NBN C 61-112-1
NFC 61-314
IEC 60884
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 10.500 cm
Package 1 Length 121.800 cm
Package 1 Weight 2.446 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 80
Package 2 Height 150.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 209.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No