Schneider-Electric
 
NSYAPUS12CB picture- scope
NSYAPUS12CB
Actassi - vertical power distribution rail - 12 sockets+circuit breaker VDE
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Power distribution rail
Device application Multi-purpose
Outlet standard description Side earth
Accessory / separate part category Current distribution accessory
Outlet poles configuration 2P + E with shutters
Quantity per set Set of 1
Colour Aluminium
Complementary
Device composition 1 power rail
Fixing elements
Ground lug position 35° ground lug
Socket number 12
[In] rated current 16 A
[Ue] rated operational voltage 230 V AC
Protection type Overvoltage protection C60N 16 A curve C
Mounting support Upright
Fixing mode By brackets
Material Polyamide 6 with 30 % fibre glass
Surface finish Anodized
Electrical connection 3 m power cord 3 x 1.5 mm² H05VV-F3G1.5
Width 1232 mm
Depth 76 mm
Environment
Fire resistance 850 °C
Quality labels VDE
Standards IEC 60884
UNE 20315
DIN 49440
VDE 0620-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 10.0 cm
Package 1 Length 73.0 cm
Package 1 Weight 1.383 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 45
Package 2 Height 50.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 110.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration