Schneider-Electric
 
NSYAS800L picture- scope
NSYAS800L
Lower sup. Ver. Busbars In 3200A 10mm bars. Bar distance 115mm. For 800mm witdhs
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Support accessory
Product or component type Bar support
Anwendung Multi-purpose
Prisma application
Enclosure nominal dimensions -
Mounting location Bottom
Busbar position Vertical
Range compatibility Linergy Linergy LGYE
Linergy Linergy BS
Prisma Prisma PH
Complementary
Cubicle-device connection Linergy LGYE lateral busbar
Linergy BS lateral busbar
Device composition Fixing elements
1 insulating bar support
1 metal support
Quantity per set Set of 1
Material Bar support: plastic
Metal support: steel
Fixing mode By fixing element - bottom frame of enclosure location
Height 66 mm
Width Fixing centers: 750 mm
Nominal: 800 mm
Depth 39 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 10.000 cm
Package 1 Length 78.500 cm
Package 1 Weight 2.188 kg
Unit Type of Package 2 P12
Number of Units in Package 2 50
Package 2 Height 45.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 125.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 16
Contractual warranty
Warranty 18 months