Schneider-Electric
 
NSYASPLA002 picture- scope
NSYASPLA002
Accessory bag for 1 door PLA height 1250-1500
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Fixing kit
Anwendung Multi-purpose
Complementary
Range compatibility Thalassa Thalassa PLA
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 12.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 71.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 28.500 cm
Package 2 Width 28.500 cm
Package 2 Length 20.000 cm
Package 2 Weight 2.856 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months