Schneider-Electric
 
NSYASPLA003 picture- scope
NSYASPLA003
Accessory bag for 2 doors PLA
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Fixing kit
Anwendung Multi-purpose
Complementary
Range compatibility Thalassa Thalassa PLA
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.000 cm
Package 1 Width 29.000 cm
Package 1 Length 1.030 cm
Package 1 Weight 540.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 29.000 cm
Package 2 Width 29.000 cm
Package 2 Length 20.500 cm
Package 2 Weight 11.120 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months