Schneider-Electric
 
NSYASR3U picture- scope
NSYASR3U
Actassi - handle - for 19" telescopic tray
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Handle
Accessory / separate part category Mounting accessory
Provided equipment Fixing elements
Colour Grey (RAL 7011)
Complementary
Range compatibility Actassi VDS
Actassi VDA
Product destination 19" telescopic tray
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 9.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.000 cm
Package 2 Width 20.000 cm
Package 2 Length 29.500 cm
Package 2 Weight 2.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months