Schneider-Electric
 
NSYATP24DTM picture- scope
NSYATP24DTM
Blanking plate 24 modules length 432mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Blanking cover
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Application Modular distribution application
Multi-purpose
Mounting location On cut-out front panels
Device composition 1 strip
Total number of 18 mm modules 24
Complementary
Quantity per set Set of 10
Material PVC (polyvinyl chloride)
Colour Grey (RAL 7035)
Fixing mode Clipped
Length 432 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 5.000 cm
Package 1 Length 48.000 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.500 cm
Package 2 Width 12.500 cm
Package 2 Length 48.000 cm
Package 2 Weight 618.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months