|
|
|
NSYATPUND
Blanking plate length 1100mm, colour RAL 7035
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Blanking cover
|
Range compatibility
|
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
|
Application
|
Modular distribution application
Multi-purpose
|
Mounting location
|
On cut-out front panels
|
Device composition
|
1 strip
|
Complementary
Quantity per set
|
Set of 1
|
Material
|
PVC (polyvinyl chloride)
|
Colour
|
Grey (RAL 7035)
|
Fixing mode
|
Clipped
|
Length
|
1100 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.500 cm
|
Package 1 Width
|
5.500 cm
|
Package 1 Length
|
110.500 cm
|
Package 1 Weight
|
152.000 g
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
600
|
Package 2 Height
|
29.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
109.800 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|