Schneider-Electric
 
NSYAUPG1G picture- scope
NSYAUPG1G
Antigraffiti or renewal painting for polyester 1kg=0,8 kg paint+0,2kg hardener
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Paint
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PLM
Application Multi-purpose
Content 1
Complementary
Colour Grey (RAL 7035)
Type of paint Anti-graffiti
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 11.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 1.12 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No