Schneider-Electric
 
NSYAVD1U312T picture- scope
NSYAVD1U312T
Actassi - mixing drawer - 50 dB - 312 m3/h
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Mixing drawer
Accessory / separate part category Thermal management
Device application Air flow control
Air flow 312 m3/h
Complementary
Device composition 2 fan
1 thermostat
1 switch
Rated voltage 230 V AC
Rated power in W 34 W
Display type LED
Type of cooling Integrated fan
Number of rack unit 1U
Depth 200 mm
Net weight 2.5 kg
Environment
Noise level 50 dB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 48.500 cm
Package 1 Length 21.000 cm
Package 1 Weight 2.206 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 120
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 264.720 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months