Schneider-Electric
 
NSYAVD1U480 picture- scope
NSYAVD1U480
Actassi - mixing drawer - 43 dB - 486 m3/h
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Mixing drawer
Accessory / separate part category Thermal management
Air flow 486 m3/h
Complementary
Device composition 3 fan
Rated voltage 230 V AC
Rated power in W 45 W
Display type LED
Type of cooling Integrated fan
Number of rack unit 1U
Height 530 mm
Width 230 mm
Depth 60 mm
Net weight 3.3 kg
Environment
Noise level 43 dB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 22.000 cm
Package 1 Length 53.000 cm
Package 1 Weight 3.634 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 19.222 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 124.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 330.552 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No