Schneider-Electric
 
NSYAZ4PLA picture- scope
NSYAZ4PLA
Coupling device for instal.ver.PLA+NSYZNPLAxx on 900mmplinth NSYZHPLA D420mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Plinths, between plinth H:60mm and plinth H:900mm
Range compatibility Thalassa Thalassa PLA PLAZ
Thalassa Thalassa PLA PLAZT
Device composition 2 plate
Complementary
Fixing mode Screwed - screw type M12 - plinth H:60 mm with bottom part of enclosure location
By fixing element - screw type M14 - plinth H:60 mm with plinth H:900 mm location
Height 50 mm
Width 370 mm
Depth 62 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 10.000 cm
Package 1 Length 60.000 cm
Package 1 Weight 1.416 kg
Unit Type of Package 2 P12
Number of Units in Package 2 28
Package 2 Height 29.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 51.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months