Schneider-Electric
 
NSYBANPLA74 picture- scope
NSYBANPLA74
Horizontal support plate for PLA enclosure W750xD420mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Support
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Vertical uprights, for installation of one or several support plates
Range compatibility Thalassa Thalassa PLA
Device composition Fixing elements
1 plate
Complementary
Material Galvanised steel
Adjustment Adjustable in height every 50 mm for uprights
Maximum load 50 kg
Height 18 mm
Width 708 mm
Depth 340 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 34.000 cm
Package 1 Length 71.000 cm
Package 1 Weight 3.396 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 42.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 115.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months