Schneider-Electric
 
NSYBBF1U40PG picture- scope
NSYBBF1U40PG
Actassi - perforated tray - 1U - depth 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixed perforated shelf
Accessory / separate part category Support accessory
Colour Grey (RAL 7016)
Complementary
Range compatibility Actassi VDA
Actassi VDS
Material Sheet steel
Mounting location Between the front and rear 19" uprights
Fixing mode Direct fixing
Number of rack unit 1U
Adjustment Adjustable from -100 to + 50 mm, in steps of 25 mm
Permanent permissible load 100 kg
Distance between centers 258 mm
Number of rack unit 33U
38U
24U
29U
47U
42U
Enclosure/cubicle description Enclosure width: 600 mm depth: 600 mm height: 1200 mm
Enclosure width: 800 mm depth: 600 mm height: 1200 mm
Enclosure width: 600 mm depth: 600 mm height: 1400 mm
Enclosure width: 800 mm depth: 600 mm height: 1400 mm
Enclosure width: 600 mm depth: 600 mm height: 1600 mm
Enclosure width: 800 mm depth: 600 mm height: 1600 mm
Enclosure width: 600 mm depth: 600 mm height: 1800 mm
Enclosure width: 800 mm depth: 600 mm height: 1800 mm
Enclosure width: 600 mm depth: 600 mm height: 2000 mm
Enclosure width: 800 mm depth: 600 mm height: 2000 mm
Enclosure width: 600 mm depth: 600 mm height: 2200 mm
Enclosure width: 800 mm depth: 600 mm height: 2200 mm
Depth Rack : 600 mm
Rack : 800 mm
Rack : 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 40.5 cm
Package 1 Length 47 cm
Package 1 Weight 3.162 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 60
Package 2 Height 88 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 190 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months