Schneider-Electric
 
NSYBBF1U60P picture- scope
NSYBBF1U60P
Actassi - perforated tray - 1U - depth 800 mm
Schneider Electric
Characteristics
Overview
Presentation Power Management
Lead time Usually Ships within 4 Weeks
Main
Range of product Actassi
Product or component type Fixed perforated shelf
Accessory / separate part category Support accessory
Colour Grey (RAL 7035)
Complementary
Range compatibility Actassi VDS
Actassi VDA
Material Sheet steel
Mounting location Between the front and rear 19" uprights
Fixing mode Direct fixing
Number of rack unit 1U
Adjustment Adjustable from -100 to + 50 mm, in steps of 25 mm
Permanent permissible load 100 kg
Distance between centers 458 mm
Number of rack unit 29U
47U
42U
33U
38U
24U
Enclosure/cubicle description Enclosure width: 600 mm depth: 800 mm height: 1200 mm
Enclosure width: 800 mm depth: 800 mm height: 1200 mm
Enclosure width: 600 mm depth: 800 mm height: 1400 mm
Enclosure width: 800 mm depth: 800 mm height: 1400 mm
Enclosure width: 600 mm depth: 800 mm height: 1600 mm
Enclosure width: 800 mm depth: 800 mm height: 1600 mm
Enclosure width: 600 mm depth: 800 mm height: 1800 mm
Enclosure width: 800 mm depth: 800 mm height: 1800 mm
Enclosure width: 600 mm depth: 800 mm height: 2000 mm
Enclosure width: 800 mm depth: 800 mm height: 2000 mm
Enclosure width: 600 mm depth: 800 mm height: 2200 mm
Enclosure width: 800 mm depth: 800 mm height: 2200 mm
Depth Rack : 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 47.000 cm
Package 1 Length 61.000 cm
Package 1 Weight 4.230 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 60
Package 2 Height 87.000 cm
Package 2 Width 100.000 cm
Package 2 Length 122.000 cm
Package 2 Weight 267.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months