Schneider-Electric
 
NSYBBF1U80 picture- scope
NSYBBF1U80
Actassi - plain tray - 1U - depth 1000 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixed plain shelf
Accessory / separate part category Support accessory
Colour Grey (RAL 7035)
Complementary
Range compatibility Actassi VDA
Actassi VDS
Material Sheet steel
Mounting location Between the front and rear 19" uprights
Fixing mode Direct fixing
Number of rack unit 1U
Adjustment Adjustable from -100 to + 50 mm, in steps of 25 mm
Permanent permissible load 100 kg
Distance between centers 658 mm
Depth Rack : 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 48.000 cm
Package 1 Length 81.000 cm
Package 1 Weight 5.700 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 63.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 129.880 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months