Schneider-Electric
 
NSYBBT1U40 picture- scope
NSYBBT1U40
Actassi - plain tray - 1U - depth 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Telescopic plain shelf
Accessory / separate part category Support accessory
Colour Grey (RAL 7035)
Complementary
Range compatibility Actassi VDS
Actassi VDA
Material Sheet steel
Mounting location Between the front and rear 19" uprights
Fixing mode Direct fixing
Number of rack unit 1U
Adjustment Adjustable from -100 to + 50 mm, in steps of 50 mm
Permanent permissible load 45 kg
Distance between centers 258 mm
Depth Rack : 600 mm
Rack : 800 mm
Rack : 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 41.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 3.960 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 40
Package 2 Height 63.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 171.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months