Schneider-Electric
 
NSYBCE10 picture- scope
NSYBCE10
Brush-type cable entry gasket, PanelSeT SFN, PanelSeT SF, for electrical enclosure W1000mm , set of 2
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Brush gasket
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility PanelSeT PanelSeT SF suitable enclosure
Device composition 2 gasket
Quantity per set Set of 1
Complementary
Mounting support Cable gland plate
Cable entry 1 or 2 entries
Fixing mode Clipped
Height 40 mm
Width Nominal: 1000 mm
Real: 855 mm
Depth 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 8.000 cm
Package 1 Length 96.000 cm
Package 1 Weight 506.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 80
Package 2 Height 110.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 53.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months