Schneider-Electric
 
NSYBE27G picture- scope
NSYBE27G
Set of 2 plastic external hinges for PLS box
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Range compatibility Thalassa PLS modular boxes
Device composition Fixing elements
2 x hinge
Quantity per set Set of 2
Complementary
Material Plastic
Colour Grey (RAL 7035)
Fixing mode By fixing element - between rear and cover location
Operating angle 180 °
Opening mechanism External
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 71.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 800
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 150.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No