Schneider-Electric
 
NSYBF2U25P picture- scope
NSYBF2U25P
19" fixed shelf 2U on 2 uprights D250 with permissive load 20Kg
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixed shelf
Accessory / separate part type Fixed perforated shelf
Device application Multi-purpose
Electronic application
Colour Grey (RAL 7035)
Complementary
Range compatibility Actassi VDS
Actassi VDA
Material Sheet steel
Surface finish Epoxy-polyester powder
Mounting support 19" rack, front or rear
Product compatibility PanelSeT SF-S
PanelSeT SF-E
PanelSeT VDM
PanelSeT PLA
Fixing mode By 19" fixing element: 19" uprights of rack
Number of rack unit 2U
Permanent permissible load 20 kg
Thickness 5 mm
Number of units 19" 2
Height 88.9 mm
Width 465 mm
Depth 250 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 25.500 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.952 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 60
Package 2 Height 94.000 cm
Package 2 Width 102.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 131.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months