Schneider-Electric
 
NSYBF2U25PG picture- scope
NSYBF2U25PG
Actassi - fixed tray - 2U - depth 250 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Telescopic plain shelf
Accessory / separate part category Support accessory
Colour Grey (RAL 7016)
Complementary
Range compatibility Actassi VDA
Actassi VDS
Material Sheet steel
Mounting location Rear uprights of the 19" rack
Front uprights of the 19" rack
Number of rack unit 2U
Permanent permissible load 20 kg 2U
Height Heel: 5 mm
Depth Nominal : 250 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 25.5 cm
Package 1 Length 51.0 cm
Package 1 Weight 1.936 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 48
Package 2 Height 70.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 105.928 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months