Schneider-Electric
 
NSYBF2U40P picture- scope
NSYBF2U40P
19" fixed shelf 2U on 2 uprights D400 with permissive load 20Kg
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixed shelf
Accessory / separate part type Fixed perforated shelf
Device application Electronic application
Multi-purpose
Colour Grey (RAL 7035)
Complementary
Range compatibility Actassi VDA
Actassi VDS
Material Sheet steel
Surface finish Epoxy-polyester powder
Mounting support 19" rack, front or rear
Product compatibility PanelSeT SF-S
PanelSeT SF-E
PanelSeT VDM
PanelSeT PLA
Fixing mode By 19" fixing element: 19" uprights of rack
Number of rack unit 2U
Permanent permissible load 20 kg
Thickness 5 mm
Number of units 19" 2
Height 88.9 mm
Width 465 mm
Depth 380 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 39.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 2.882 kg
Unit Type of Package 2 P12
Number of Units in Package 2 48
Package 2 Height 91.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 149.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months