Schneider-Electric
 
NSYBHNT600 picture- scope
NSYBHNT600
Screw fixing support for Masterpact MTZ1 and NT, PanelSeT SFN, PanelSeT SF, W600mm
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Rail for equipment
Accessory / separate part category Installation accessory
Enclosure nominal dimensions - W: 600 mm
Range compatibility Masterpact MasterPact NT basic frame
PanelSeT PanelSeT SF suitable enclosure
Masterpact MasterPact MTZ1 basic frame
Device composition 2 insulating bar support
1 metal support
Screws and nuts
Complementary
Material Metal support: zinc coated steel
Bar support: thermoplastic
Fixing mode By screws
Length Nominal: 600 mm
Real: 508 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.668 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 29.000 cm
Package 2 Width 37.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 16.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No