Schneider-Electric
 
NSYBHS800L picture- scope
NSYBHS800L
2 hor. busbar sup. In 3200A 10 mm bars. Bars distance 115mm. For 800mm widths
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Busbar accessory
Product or component type Busbar support
Anwendung Multi-purpose
Prisma application
Enclosure nominal dimensions -
Mounting location On structure of enclosure
Mounting support Vertical uprights
Busbar position Horizontal
Range compatibility Linergy Linergy BS
Prisma Prisma PH
Complementary
Cubicle-device connection Linergy BS horizontal busbar - fixed
Device composition Fixing elements
1 metal support
2 insulating bar support
Quantity per set Set of 1
Material Bar support: plastic
Metal support: steel
Fixing mode By fixing element
Height 59.25 mm
Width Fixing centers: 710 mm
Depth 39 mm
[In] rated current 3200 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 12.000 cm
Package 1 Length 71.500 cm
Package 1 Weight 2.492 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 135.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months