Schneider-Electric
 
NSYBICRN picture- scope
NSYBICRN
Standard PanelSeT CRN hinge
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On enclosure
Range compatibility PanelSeT CRN enclosure
Device composition 2 x hinge
Quantity per set Set of 1
Complementary
Fixing mode By fixing element - on enclosure body location
Operating angle 120 °
Maximum load 50 kg/m²
Net weight 0.065 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.000 cm
Package 1 Length 1.500 cm
Package 1 Weight 65.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months