Schneider-Electric
 
NSYBL27 picture- scope
NSYBL27
Set of 2 brass internal hinges for PLS box
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Range compatibility Thalassa PLS modular boxes
Device composition Fixing elements
2 x hinge
Complementary
Material Brass
Fixing mode Pushed - locking points location
Operating angle 180 °
Opening mechanism Internal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 13.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 76.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months