Schneider-Electric
 
NSYBLKH123 picture- scope
NSYBLKH123
Spacial SF/SM padlock locking system - lock 7.5 mm drill hole
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Padlocking device
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Lock
Device application Multi-purpose
Mounting support Direct mounting on handle
Range compatibility Spacial Spacial SM
Spacial Spacial SF
Device composition 1 bolt
1 bolt fixing screw
Cut out handle
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 79.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months