Schneider-Electric
 
NSYBN406 picture- scope
NSYBN406
M6 combiplas slide nut for 40 mm C-shaped rail (C40 type) - Supply: 100 units
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Slide nut
Anwendung Multi-purpose
Complementary
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SDX
Mounting support 40 mm symmetrical rail
Quantity per set Set of 100
Thread type M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 15.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 4.000 cm
Package 2 Width 20.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 1.498 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1