Schneider-Electric
 
NSYBN408 picture- scope
NSYBN408
M8 combiplas slide nut for 40 mm C-shaped rail (C40 type) - Supply: 50 units
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Slide nut
Anwendung Multi-purpose
Complementary
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SDX
Mounting support 40 mm symmetrical rail
Quantity per set Set of 50
Thread type M8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 16.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 4.000 cm
Package 2 Width 18.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 1.472 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No