Schneider-Electric
 
NSYBP166 picture- scope
NSYBP166
Spacial SF rear panel external fixing - 1600x600 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Rear panel
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Rear of enclosure
Quantity per set Set of 1
Complementary
Range compatibility PanelSeT PanelSeT SF
Device composition Fixing elements
1 rear panel
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - screw type captive - from the outside of enclosure location
Height Nominal: 1600 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 170.000 cm
Package 1 Width 59.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 8.000 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 77.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 107.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 57
Contractual warranty
Warranty 18 months