Schneider-Electric
 
NSYBPA7035 picture- scope
NSYBPA7035
Lacquer in aerosol spray can RAL 7035, fast drying, 430g.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Spray paint
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Application Multi-purpose
Content 150
Complementary
Colour Grey (RAL 7035)
Type of paint Air-drying
Expiration date 10 years after Fabrication
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.500 cm
Package 1 Width 6.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 408.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 240
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 150.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months