Schneider-Electric
 
NSYBPHD208 picture- scope
NSYBPHD208
Back panel SF HD 2000x800mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Rear panel
Application Multi-purpose
For enclosure nominal dimensions - H: 2000 mm W: 800 mm
Mounting location Rear of enclosure
Quantity per set Set of 1
Complementary
Range compatibility PanelSeT PanelSeT SFHD
Device composition Fixing elements
1 rear panel
Material Steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By screws - screw type captive - from the outside of enclosure location
Height Nominal: 200 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 79.0 cm
Package 1 Length 209.0 cm
Package 1 Weight 21.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No