Schneider-Electric
 
NSYBPN1810 picture- scope
NSYBPN1810
Rear panel, PanelSeT SFN, for electrical enclosure H1800 W1000mm, external fixing
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Rear panel
Application Multi-purpose
For enclosure nominal dimensions - H: 1800 mm W: 1000 mm
Mounting location Rear of enclosure
Complementary
Range compatibility PanelSeT PanelSeT SFN
Device composition Fixing elements
1 rear panel
Material Steel
Net weight 208 kg
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - screw type captive - from the outside of enclosure location
Height Nominal: 1800 mm
Width Nominal: 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 180 cm
Package 1 Width 100 cm
Package 1 Length 4 cm
Package 1 Weight 25 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 120 cm
Package 2 Width 200 cm
Package 2 Length 56 cm
Package 2 Weight 283 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months