Schneider-Electric
 
NSYBPN2012 picture- scope
NSYBPN2012
Rear panel, PanelSeT SFN, for electrical enclosure H2000 W1200mm, external fixing
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Rear panel
Application Multi-purpose
For enclosure nominal dimensions - H: 2000 mm W: 1200 mm
Mounting location Rear of enclosure
Complementary
Range compatibility PanelSeT PanelSeT SFN
Device composition Fixing elements
1 rear panel
Material Steel
Net weight 101.5 kg
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - screw type captive - from the outside of enclosure location
Height Nominal: 2000 mm
Width Nominal: 1200 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 119.000 cm
Package 1 Length 202.000 cm
Package 1 Weight 32.500 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 58.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 358.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 172
Contractual warranty
Warranty 18 months