Schneider-Electric
 
NSYBR9F29 picture- scope
NSYBR9F29
Actassi - 19" upright - set of 2 - 29U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" upright
Accessory / separate part category Installation accessory
Provided equipment Fixing elements
Quantity per set Set of 2
Complementary
Mounting location Depthwise support
Range compatibility Actassi VDS
Actassi VDA
Number of rack unit 29U
Fixing mode 9.5 mm square holes
Number of rack unit 29U
Adjustment Adjustable in depth, steps of 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 12.5 cm
Package 1 Length 131.0 cm
Package 1 Weight 3.57 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 50
Package 2 Height 80.0 cm
Package 2 Width 200.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 210.0 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months