Schneider-Electric
 
NSYBR9F33 picture- scope
NSYBR9F33
Actassi - 19" upright - set of 2 - 33U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" upright
Accessory / separate part category Installation accessory
Provided equipment Fixing elements
Quantity per set Set of 2
Complementary
Mounting location Depthwise support
Range compatibility Actassi VDS
Actassi VDA
Number of rack unit 33U
Fixing mode 9.5 mm square holes
Number of rack unit 33U
Adjustment Adjustable in depth, steps of 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 5.0 cm
Package 1 Length 150.0 cm
Package 1 Weight 4.42 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months