Schneider-Electric
 
NSYBR9F47 picture- scope
NSYBR9F47
Actassi - 19" upright - set of 2 - 47U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" upright
Accessory / separate part category Installation accessory
Provided equipment Fixing elements
Quantity per set Set of 2
Complementary
Mounting location Depthwise support
Range compatibility Actassi VDA
Actassi VDS
Number of rack unit 47U
Fixing mode 9.5 mm square holes
Number of rack unit 47U
Adjustment Adjustable in depth, steps of 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 12.5 cm
Package 1 Length 211.5 cm
Package 1 Weight 6.14 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 50
Package 2 Height 52.0 cm
Package 2 Width 200.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 339.0 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months